How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AG: | 11.5 |
| RQ: | 8.69 in | FA: | 11.13 in |
| LQ1: | 9.94 in | AK: | 8.5 |
| AE2: | 0.52 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | T: | 2.688 |
| BE1: | 0.5 in | C: | 16.5 in |
| BF: | 0.53 | B: | 14.5 |
| AE1: | 0.52 | BD: | 9 |
| V: | 4.18 in | D: | 6.5 |
| AJ: | 7.25 | F: | 6.38 |
| AD: | 10.52 |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | No. of Gear Reductions: | Single |
| Bore Code: | 43 | Input HP @ 1750 RPM: | 23.992 |
| Output Key: | 5/8 X 4.00 | Ratio Range: | 10:1 |
| Output Diameter (in): | 2.688 in | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 175 | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

