How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | C: | 16.5 in |
| BE: | 0.38 in | LQ: | 10.45 in |
| G: | 3.19 | V: | 4.18 in |
| FA: | 11.13 in | BF: | 0.41 |
| AJ: | 5.88 | FZ: | 0.33 in |
| BD: | 5.88 | F: | 6.38 |
| Center Distance (in): | 6 in | T: | 2.688 |
| AE1: | 0.52 | B: | 14.5 |
| AE2: | 0.52 | D: | 6.5 |
| RQ: | 10.01 in | AD: | 10.52 |
| AK: | 4.5 |
Technical Specifications
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.688 in | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Motor Frame Size: | 56C | Center Distance (in): | 6 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 23.992 | Ratio Range: | 10:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Key: | 5/8 X 4.00 |
| Bore Code: | 43 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 10:1 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

