How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | RQ: | 10.01 in |
| V: | 4.18 in | AD: | 10.52 |
| FZ: | 0.33 in | LQ: | 10.45 in |
| F: | 6.38 | G: | 3.19 |
| AK: | 4.5 | D: | 6.5 |
| T: | 2.688 | AG: | 11.5 |
| B: | 14.5 | C: | 16.5 in |
| FA: | 11.13 in | BE: | 0.38 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| BD: | 5.88 | BF: | 0.41 |
| AE1: | 0.52 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 43 |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 23.992 | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Output Key: | 5/8 X 4.00 |
| Output Diameter (in): | 2.688 in | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Model Code: | HMQ2600 | Output RPM: | 175 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

