How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | C: | 16.5 in |
| AJ: | 7.25 | D: | 6.5 |
| F: | 6.38 | BF: | 0.53 |
| Center Distance (in): | 6 in | G: | 3.19 |
| BD: | 9 | RQ: | 8.69 in |
| BE1: | 0.5 in | AE2: | 0.52 |
| T: | 2.938 | AG: | 11.5 |
| FA: | 11.13 in | AD: | 10.52 |
| V: | 4.18 in | AE1: | 0.52 |
| AK: | 8.5 | B: | 14.5 |
| LQ1: | 9.33 in |
Technical Specifications
| Center Distance (in): | 6 | Output RPM: | 175 |
| Ratio Range: | 10:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.938 in | Bore Code: | 47 |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 23.992 |
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

