How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | Center Distance (in): | 6 in |
| FA: | 11.13 in | AE2: | 0.52 |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | C: | 16.5 in |
| B: | 14.5 | V: | 4.18 in |
| F: | 6.38 | BE1: | 0.5 in |
| D: | 6.5 | AE1: | 0.52 |
| LQ1: | 9.33 in | BD: | 9 |
| AD: | 10.52 | FZ: | 0.33 in |
| T: | 2.938 | AG: | 11.5 |
| RQ: | 8.69 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 210TC | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 175 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.938 in |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Output Key: | 3/4 X 4.00 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 23.992 | Bore Code: | 47 |
| Assembly: | HMQ-2 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

