How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FA: | 11.13 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| FZ: | 0.33 in | F: | 6.38 |
| AK: | 8.5 | C: | 16.5 in |
| RQ: | 8.69 in | BF: | 0.53 |
| AG: | 11.5 | D: | 6.5 |
| T: | 2.938 | G: | 3.19 |
| AE2: | 0.52 | AD: | 10.52 |
| LQ1: | 9.94 in | AE1: | 0.52 |
| BD: | 9 | BE1: | 0.5 in |
| B: | 14.5 |
Technical Specifications
| Assembly: | HMQ-2 | Bore Code: | 47 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 3990 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Model Code: | HMQ2600 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input RPM: | 1,750 | Motor Frame Size: | 250TC |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 23.992 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

