How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | LQ1: | 9.94 in |
| AK: | 8.5 | T: | 2.938 |
| Center Distance (in): | 6 in | BD: | 9 |
| AE1: | 0.52 | AD: | 10.52 |
| AE2: | 0.52 | F: | 6.38 |
| BE1: | 0.5 in | D: | 6.5 |
| FZ: | 0.33 in | G: | 3.19 |
| B: | 14.5 | C: | 16.5 in |
| BF: | 0.53 | AG: | 11.5 |
| V: | 4.18 in | FA: | 11.13 in |
| RQ: | 8.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 10:1 |
| Center Distance (in): | 6 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output Diameter (in): | 2.938 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 23.992 | Bore Code: | 47 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

