How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | F: | 6.38 |
| Center Distance (in): | 6 in | FZ: | 0.33 in |
| AD: | 10.52 | D: | 6.5 |
| BF: | 0.41 | AK: | 4.5 |
| V: | 4.18 in | G: | 3.19 |
| BD: | 5.88 | AG: | 11.5 |
| AE2: | 0.52 | BE: | 0.38 in |
| T: | 2.938 | AE1: | 0.52 |
| LQ: | 10.45 in | B: | 14.5 |
| RQ: | 10.01 in | AJ: | 5.88 |
| FA: | 11.13 in |
Technical Specifications
| Center Distance (in): | 6 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 23.992 |
| Ratio Range: | 10:1 | Assembly: | HMQ-2 |
| Bore Code: | 47 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.938 in | Reducer: | Worm - Right Angle |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

