How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | T: | 3 |
| F: | 6.38 | D: | 6.5 |
| RQ: | 10.01 in | BE: | 0.38 in |
| LQ: | 10.45 in | C: | 16.5 in |
| BF: | 0.41 | FA: | 11.13 in |
| AE2: | 0.52 | V: | 4.18 in |
| AK: | 4.5 | G: | 3.19 |
| BD: | 5.88 | B: | 14.5 |
| Center Distance (in): | 6 in | AE1: | 0.52 |
| FZ: | 0.33 in | AG: | 11.5 |
| AD: | 10.52 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | HMQ2600 |
| Output Diameter (in): | 3 in | Ratio: | 10:1 |
| Product Type: | Right Angle | Output RPM: | 175 |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 6 | Bore Code: | 48 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 23.992 | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Assembly: | HMQ-2 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

