How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | RQ: | 8.69 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| FA: | 11.13 in | AE2: | 0.52 |
| BD: | 9 | BF: | 0.53 |
| LQ1: | 9.33 in | T: | 3 |
| AE1: | 0.52 | BE1: | 0.5 in |
| C: | 16.5 in | V: | 4.18 in |
| FZ: | 0.33 in | AJ: | 7.25 |
| AD: | 10.52 | AK: | 8.5 |
| B: | 14.5 | G: | 3.19 |
| D: | 6.5 |
Technical Specifications
| Assembly: | HMQ-2 | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Bore Code: | 48 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 23.992 | Output Diameter (in): | 3 in |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 10:1 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

