How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | BE1: | 0.5 in |
| G: | 3.19 | RQ: | 8.69 in |
| V: | 4.18 in | T: | 3 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| D: | 6.5 | LQ1: | 9.33 in |
| AG: | 11.5 | AJ: | 7.25 |
| FZ: | 0.33 in | AK: | 8.5 |
| AE1: | 0.52 | BF: | 0.53 |
| F: | 6.38 | BD: | 9 |
| B: | 14.5 | FA: | 11.13 in |
| AD: | 10.52 |
Technical Specifications
| Output RPM: | 175 | Service Factor: | 1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Bore Code: | 48 |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 23.992 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-2 |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

