Grove Gear HMQ2600-10-2-3.000-250TC
Part #:HMQ2600-10-2-3.000-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | T: | 3 |
| FZ: | 0.33 in | BD: | 9 |
| G: | 3.19 | B: | 14.5 |
| D: | 6.5 | BE1: | 0.5 in |
| AD: | 10.52 | LQ1: | 9.94 in |
| AE1: | 0.52 | AJ: | 7.25 |
| BF: | 0.53 | C: | 16.5 in |
| V: | 4.18 in | FA: | 11.13 in |
| AE2: | 0.52 | AK: | 8.5 |
| AG: | 11.5 | Center Distance (in): | 6 in |
| RQ: | 8.69 in |
Technical Specifications
| Motor Frame Size: | 250TC | Ratio Range: | 10:1 |
| Product Type: | Right Angle | Output Diameter (in): | 3 in |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/8 X 3/16 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Gear Type: | Worm |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Bore Code: | 48 | Input HP @ 1750 RPM: | 23.992 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

