Grove Gear HMQ2600-10-2-3.000-250TC-L2
Part #:HMQ2600-10-2-3.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AJ: | 7.25 |
| Center Distance (in): | 6 in | AG: | 11.5 |
| AE1: | 0.52 | C: | 16.5 in |
| BD: | 9 | T: | 3 |
| B: | 14.5 | AK: | 8.5 |
| AD: | 10.52 | D: | 6.5 |
| BF: | 0.53 | AE2: | 0.52 |
| RQ: | 8.69 in | V: | 4.18 in |
| G: | 3.19 | F: | 6.38 |
| FA: | 11.13 in | FZ: | 0.33 in |
| LQ1: | 9.94 in |
Technical Specifications
| Center Distance (in): | 6 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Input HP @ 1750 RPM: | 23.992 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 175 |
| Input Bore (C Face): | 1.625 | Ratio: | 10:1 |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3990 | Ratio Range: | 10:1 |
| Output Key: | 3/4 X 4.00 | Output Diameter (in): | 3 in |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Bore Code: | 48 | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

