Grove Gear HMQ2600-10-2-3.000-250TC-L4
Part #:HMQ2600-10-2-3.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | LQ1: | 9.94 in |
| BF: | 0.53 | AJ: | 7.25 |
| C: | 16.5 in | AE1: | 0.52 |
| V: | 4.18 in | FA: | 11.13 in |
| AG: | 11.5 | D: | 6.5 |
| BE1: | 0.5 in | FZ: | 0.33 in |
| T: | 3 | AK: | 8.5 |
| F: | 6.38 | RQ: | 8.69 in |
| BD: | 9 | AE2: | 0.52 |
| G: | 3.19 | AD: | 10.52 |
| B: | 14.5 |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/8 X 3/16 | Bore Code: | 48 |
| Output Diameter (in): | 3 in | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 3990 | Center Distance (in): | 6 |
| Service Factor: | 1 | Output RPM: | 175 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 23.992 | Model Code: | HMQ2600 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

