How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | FZ: | 0.33 in |
| BD: | 5.88 | F: | 6.38 |
| BF: | 0.41 | BE: | 0.38 in |
| RQ: | 10.01 in | FA: | 11.13 in |
| AJ: | 5.88 | AG: | 11.5 |
| AE2: | 0.52 | Center Distance (in): | 6 in |
| AK: | 4.5 | B: | 14.5 |
| AE1: | 0.52 | G: | 3.19 |
| V: | 4.18 in | LQ: | 10.45 in |
| AD: | 10.52 | T: | 3 |
| D: | 6.5 |
Technical Specifications
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3 in |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 23.992 | Shaft Seal Material: | Viton |
| Bore Code: | 48 | Output RPM: | 175 |
| Ratio: | 10:1 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Ratio Range: | 10:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

