How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | BF: | 0.41 |
| D: | 6.5 | RQ: | 10.01 in |
| C: | 16.5 in | AE1: | 0.52 |
| AD: | 10.52 | Center Distance (in): | 6 in |
| AJ: | 5.88 | AK: | 4.5 |
| G: | 3.19 | B: | 14.5 |
| FA: | 11.13 in | FZ: | 0.33 in |
| BE: | 0.38 in | LQ: | 10.45 in |
| BD: | 5.88 | V: | 4.18 in |
| AE2: | 0.52 | T: | 3.188 |
| F: | 6.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 51 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Ratio: | 10:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 23.992 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 3/4 X 4.00 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

