How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 14.5 | Center Distance (in): | 6 in |
| AE2: | 0.52 | AD: | 10.52 |
| AG: | 11.5 | AE1: | 0.52 |
| T: | 3.188 | FZ: | 0.33 in |
| AK: | 8.5 | F: | 6.38 |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | LQ1: | 9.33 in |
| RQ: | 8.69 in | G: | 3.19 |
| C: | 16.5 in | BE1: | 0.5 in |
| FA: | 11.13 in | D: | 6.5 |
| V: | 4.18 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Model Code: | HMQ2600 | Ratio: | 10:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 23.992 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Center Distance (in): | 6 |
| Output Diameter (in): | 3.188 in | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

