How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | V: | 4.18 in |
| Center Distance (in): | 6 in | AG: | 11.5 |
| F: | 6.38 | G: | 3.19 |
| C: | 16.5 in | RQ: | 8.69 in |
| AK: | 8.5 | LQ1: | 9.33 in |
| FA: | 11.13 in | AJ: | 7.25 |
| BD: | 9 | B: | 14.5 |
| AE1: | 0.52 | D: | 6.5 |
| AE2: | 0.52 | BE1: | 0.5 in |
| T: | 3.188 | AD: | 10.52 |
| BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Key: | 3/4 X 4.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 23.992 |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ2600 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Bore Code: | 51 | Assembly: | HMQ-2 |
| Output RPM: | 175 | Input Keyway (C Face): | 1/4 X 1/8 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 10:1 |
| Center Distance (in): | 6 | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

