How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AG: | 11.5 |
| F: | 6.38 | RQ: | 8.69 in |
| BD: | 9 | FA: | 11.13 in |
| BE1: | 0.5 in | B: | 14.5 |
| AJ: | 7.25 | AE1: | 0.52 |
| FZ: | 0.33 in | G: | 3.19 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| AD: | 10.52 | D: | 6.5 |
| T: | 3.188 | AK: | 8.5 |
| LQ1: | 9.33 in | BF: | 0.53 |
| C: | 16.5 in |
Technical Specifications
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| Bore Code: | 51 | Center Distance (in): | 6 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Model Code: | HMQ2600 | Ratio: | 10:1 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 23.992 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 3.188 in | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

