How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | FA: | 11.13 in |
| AE1: | 0.52 | AK: | 8.5 |
| AD: | 10.52 | BF: | 0.53 |
| D: | 6.5 | AJ: | 7.25 |
| C: | 16.5 in | B: | 14.5 |
| RQ: | 8.69 in | T: | 3.188 |
| FZ: | 0.33 in | LQ1: | 9.94 in |
| AG: | 11.5 | V: | 4.18 in |
| Center Distance (in): | 6 in | G: | 3.19 |
| F: | 6.38 | AE2: | 0.52 |
| BD: | 9 |
Technical Specifications
| Input Style: | C-Face Quill | Output Diameter (in): | 3.188 in |
| Center Distance (in): | 6 | Output RPM: | 175 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 23.992 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 10:1 |
| Model Code: | HMQ2600 | Ratio: | 10:1 |
| Input Bore (C Face): | 1.625 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Thrust Rating - output shaft: | 3990 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

