How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | F: | 6.38 |
| AJ: | 5.88 | AE1: | 0.52 |
| FA: | 11.13 in | AK: | 4.5 |
| C: | 16.5 in | LQ: | 10.45 in |
| AD: | 10.52 | AG: | 11.5 |
| G: | 3.19 | FZ: | 0.33 in |
| BF: | 0.41 | V: | 4.18 in |
| Center Distance (in): | 6 in | BE: | 0.38 in |
| B: | 14.5 | D: | 6.5 |
| T: | 3.188 | RQ: | 10.01 in |
| AE2: | 0.52 |
Technical Specifications
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output RPM: | 175 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ2600 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 23.992 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Bore Code: | 51 |
| Input Bore (C Face): | 0.625 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Center Distance (in): | 6 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

