How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | V: | 4.18 in |
| F: | 6.38 | FZ: | 0.33 in |
| BE1: | 0.5 in | RQ: | 8.69 in |
| BF: | 0.53 | C: | 16.5 in |
| AG: | 11.5 | FA: | 11.13 in |
| AE2: | 0.52 | AE1: | 0.52 |
| Center Distance (in): | 6 in | B: | 14.5 |
| T: | 3.438 | LQ1: | 9.33 in |
| AJ: | 7.25 | AD: | 10.52 |
| D: | 6.5 | BD: | 9 |
| AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Ratio Range: | 10:1 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 23.992 | Output Diameter (in): | 3.438 in |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Ratio: | 10:1 | Output Key: | 7/8 X 4.00 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 6 | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

