How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| D: | 6.5 | AJ: | 7.25 |
| FA: | 11.13 in | BE1: | 0.5 in |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| AD: | 10.52 | BF: | 0.53 |
| AE2: | 0.52 | C: | 16.5 in |
| BD: | 9 | F: | 6.38 |
| T: | 3.438 | G: | 3.19 |
| AG: | 11.5 | B: | 14.5 |
| V: | 4.18 in | AK: | 8.5 |
| AE1: | 0.52 |
Technical Specifications
| Output RPM: | 175 | Output Diameter (in): | 3.438 in |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 23.992 |
| Output Key: | 7/8 X 4.00 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Ratio: | 10:1 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Center Distance (in): | 6 |
| Model Code: | HMQ2600 | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Bore Code: | 55 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

