Grove Gear HMQ2600-10-2-3.438-210TC-L1
Part #:HMQ2600-10-2-3.438-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | Center Distance (in): | 6 in |
| AD: | 10.52 | FZ: | 0.33 in |
| AK: | 8.5 | B: | 14.5 |
| RQ: | 8.69 in | BE1: | 0.5 in |
| T: | 3.438 | V: | 4.18 in |
| F: | 6.38 | D: | 6.5 |
| AE2: | 0.52 | BF: | 0.53 |
| G: | 3.19 | FA: | 11.13 in |
| LQ1: | 9.33 in | C: | 16.5 in |
| AE1: | 0.52 | BD: | 9 |
| AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Output Key: | 7/8 X 4.00 | Output Diameter (in): | 3.438 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 23.992 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output RPM: | 175 | Motor Frame Size: | 210TC |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Ratio Range: | 10:1 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3990 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

