Grove Gear HMQ2600-10-2-3.438-210TC-L2
Part #:HMQ2600-10-2-3.438-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | FZ: | 0.33 in |
| AJ: | 7.25 | AG: | 11.5 |
| RQ: | 8.69 in | B: | 14.5 |
| V: | 4.18 in | D: | 6.5 |
| AD: | 10.52 | F: | 6.38 |
| BD: | 9 | AK: | 8.5 |
| T: | 3.438 | Center Distance (in): | 6 in |
| C: | 16.5 in | BF: | 0.53 |
| FA: | 11.13 in | G: | 3.19 |
| AE1: | 0.52 | BE1: | 0.5 in |
| AE2: | 0.52 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Bore Code: | 55 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Center Distance (in): | 6 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.438 in | Ratio: | 10:1 |
| Thrust Rating - output shaft: | 3990 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 23.992 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Ratio Range: | 10:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

