Grove Gear HMQ2600-10-2-3.438-210TC-L3
Part #:HMQ2600-10-2-3.438-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | LQ1: | 9.33 in |
| AG: | 11.5 | AK: | 8.5 |
| RQ: | 8.69 in | G: | 3.19 |
| B: | 14.5 | BE1: | 0.5 in |
| C: | 16.5 in | FZ: | 0.33 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| BF: | 0.53 | AD: | 10.52 |
| T: | 3.438 | FA: | 11.13 in |
| BD: | 9 | F: | 6.38 |
| D: | 6.5 | AJ: | 7.25 |
| V: | 4.18 in |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Output Shaft Assembly Code: | 2 | Ratio: | 10:1 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Ratio Range: | 10:1 | Output Key: | 7/8 X 4.00 |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Output Diameter (in): | 3.438 in | Input HP @ 1750 RPM: | 23.992 |
| Center Distance (in): | 6 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3990 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

