Grove Gear HMQ2600-10-2-3.438-210TC-L4
Part #:HMQ2600-10-2-3.438-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 11.5 |
| FA: | 11.13 in | AE2: | 0.52 |
| V: | 4.18 in | T: | 3.438 |
| G: | 3.19 | B: | 14.5 |
| AD: | 10.52 | C: | 16.5 in |
| BD: | 9 | BF: | 0.53 |
| F: | 6.38 | AE1: | 0.52 |
| BE1: | 0.5 in | RQ: | 8.69 in |
| D: | 6.5 | LQ1: | 9.33 in |
| Center Distance (in): | 6 in | AK: | 8.5 |
| FZ: | 0.33 in |
Technical Specifications
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 23.992 | Output Key: | 7/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 175 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ2600 |
| Output Shaft Direction: | 2 | Ratio: | 10:1 |
| Bore Code: | 55 | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3990 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8080 in/lbs |

