Grove Gear HMQ2600-10-2-3.438-210TC-L9
Part #:HMQ2600-10-2-3.438-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | FA: | 11.13 in |
| C: | 16.5 in | AE1: | 0.52 |
| G: | 3.19 | Center Distance (in): | 6 in |
| BF: | 0.53 | BD: | 9 |
| FZ: | 0.33 in | AG: | 11.5 |
| AJ: | 7.25 | AK: | 8.5 |
| F: | 6.38 | AE2: | 0.52 |
| AD: | 10.52 | T: | 3.438 |
| V: | 4.18 in | LQ1: | 9.33 in |
| RQ: | 8.69 in | D: | 6.5 |
| B: | 14.5 |
Technical Specifications
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 3.438 in | Thrust Rating - output shaft: | 3990 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 23.992 |
| Bore Code: | 55 | Ratio Range: | 10:1 |
| Model Code: | HMQ2600 | Input Keyway (C Face): | 5/16 X 5/32 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Center Distance (in): | 6 | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

