Grove Gear HMQ2600-10-2-3.438-250TC
Part #:HMQ2600-10-2-3.438-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | LQ1: | 9.94 in |
| FA: | 11.13 in | AJ: | 7.25 |
| F: | 6.38 | BF: | 0.53 |
| AK: | 8.5 | AD: | 10.52 |
| BE1: | 0.5 in | AE1: | 0.52 |
| BD: | 9 | RQ: | 8.69 in |
| FZ: | 0.33 in | B: | 14.5 |
| Center Distance (in): | 6 in | G: | 3.19 |
| C: | 16.5 in | T: | 3.438 |
| AG: | 11.5 | D: | 6.5 |
| AE2: | 0.52 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Output Key: | 7/8 X 4.00 | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Bore Code: | 55 | Thrust Rating - output shaft: | 3990 |
| Housing Material: | Cast Iron | Ratio: | 10:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 23.992 |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

