Grove Gear HMQ2600-10-2-3.438-250TC-L9
Part #:HMQ2600-10-2-3.438-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | G: | 3.19 |
| B: | 14.5 | V: | 4.18 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| AJ: | 7.25 | F: | 6.38 |
| C: | 16.5 in | AE2: | 0.52 |
| BF: | 0.53 | BE1: | 0.5 in |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| AG: | 11.5 | D: | 6.5 |
| AK: | 8.5 | AD: | 10.52 |
| LQ1: | 9.94 in | T: | 3.438 |
| RQ: | 8.69 in |
Technical Specifications
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Center Distance (in): | 6 |
| Input HP @ 1750 RPM: | 23.992 | Input Bore (C Face): | 1.625 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Output Diameter (in): | 3.438 in | Output Key: | 7/8 X 4.00 |
| Thrust Rating - output shaft: | 3990 | Bore Code: | 55 |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 8080 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

