Grove Gear HMQ2600-100-1-2.000-140TC-L1
Part #:HMQ2600-100-1-2.000-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | B: | 14.5 |
| C: | 16.5 in | G: | 3.19 |
| BD: | 5.88 | F: | 6.38 |
| AJ: | 5.88 | BE: | 0.38 in |
| Center Distance (in): | 6 in | RQ: | 10.01 in |
| D: | 6.5 | BF: | 0.41 |
| AE2: | 0.52 | AK: | 4.5 |
| AE1: | 0.52 | V: | 4.18 in |
| AD: | 10.52 | FA: | 11.13 in |
| FZ: | 0.33 in | LQ: | 10.45 in |
| T: | 2 |
Technical Specifications
| Assembly: | HMQ-1 | Model Code: | HMQ2600 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.571 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Ratio: | 100:1 |
| Output RPM: | 17.5 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 100:1 to 250:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

