Grove Gear HMQ2600-100-1-2.000-140TC-L4
Part #:HMQ2600-100-1-2.000-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 10.45 in | BF: | 0.41 |
| D: | 6.5 | AD: | 10.52 |
| G: | 3.19 | FA: | 11.13 in |
| FZ: | 0.33 in | V: | 4.18 in |
| AG: | 11.5 | T: | 2 |
| AJ: | 5.88 | AE1: | 0.52 |
| BD: | 5.88 | AE2: | 0.52 |
| F: | 6.38 | BE: | 0.38 in |
| Center Distance (in): | 6 in | RQ: | 10.01 in |
| AK: | 4.5 | C: | 16.5 in |
| B: | 14.5 |
Technical Specifications
| Output Diameter (in): | 2 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio: | 100:1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.571 | Gear Type: | Worm |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 6 |
| Assembly: | HMQ-1 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

