How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AG: | 11.5 |
| Center Distance (in): | 6 in | FA: | 11.13 in |
| AJ: | 7.25 | FZ: | 0.33 in |
| RQ: | 8.69 in | BE1: | 0.5 in |
| AD: | 10.52 | C: | 16.5 in |
| G: | 3.19 | AE1: | 0.52 |
| F: | 6.38 | AE2: | 0.52 |
| D: | 6.5 | T: | 2 |
| B: | 14.5 | LQ1: | 9.33 in |
| BF: | 0.53 | V: | 4.18 in |
| AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 2.571 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ2600 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 3990 |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

