How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | Center Distance (in): | 6 in |
| V: | 4.18 in | FZ: | 0.33 in |
| G: | 3.19 | B: | 14.5 |
| AE2: | 0.52 | BD: | 9 |
| F: | 6.38 | AK: | 8.5 |
| T: | 2 | AD: | 10.52 |
| LQ1: | 9.33 in | RQ: | 8.69 in |
| AE1: | 0.52 | BF: | 0.53 |
| BE1: | 0.5 in | C: | 16.5 in |
| FA: | 11.13 in | D: | 6.5 |
| AJ: | 7.25 |
Technical Specifications
| Center Distance (in): | 6 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 2.571 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2 in |
| Assembly: | HMQ-1 | Shaft Seal Material: | Viton |
| Ratio Range: | 100:1 to 250:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Ratio: | 100:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

