Grove Gear HMQ2600-100-1-2.188-180TC
Part #:HMQ2600-100-1-2.188-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | Center Distance (in): | 6 in |
| AG: | 11.5 | BF: | 0.53 |
| T: | 2.188 | AE2: | 0.52 |
| F: | 6.38 | V: | 4.18 in |
| LQ1: | 9.33 in | C: | 16.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | FA: | 11.13 in |
| AE1: | 0.52 | D: | 6.5 |
| AD: | 10.52 | RQ: | 8.69 in |
| B: | 14.5 | G: | 3.19 |
| FZ: | 0.33 in |
Technical Specifications
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Output RPM: | 17.5 | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Bore Code: | 35 | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3990 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.571 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Output Diameter (in): | 2.188 in | Ratio: | 100:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio Range: | 100:1 to 250:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

