Grove Gear HMQ2600-100-1-2.188-180TC-L1
Part #:HMQ2600-100-1-2.188-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | AG: | 11.5 |
| LQ1: | 9.33 in | T: | 2.188 |
| BD: | 9 | F: | 6.38 |
| FA: | 11.13 in | AK: | 8.5 |
| C: | 16.5 in | B: | 14.5 |
| BF: | 0.53 | AD: | 10.52 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 4.18 in |
| G: | 3.19 | D: | 6.5 |
| FZ: | 0.33 in | AE1: | 0.52 |
| RQ: | 8.69 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Bore Code: | 35 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 2.571 | Assembly: | HMQ-1 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 6 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Ratio: | 100:1 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

