Grove Gear HMQ2600-100-1-2.188-180TC-L2
Part #:HMQ2600-100-1-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AD: | 10.52 |
| BF: | 0.53 | Center Distance (in): | 6 in |
| V: | 4.18 in | T: | 2.188 |
| RQ: | 8.69 in | AJ: | 7.25 |
| C: | 16.5 in | D: | 6.5 |
| AE2: | 0.52 | BD: | 9 |
| AE1: | 0.52 | FA: | 11.13 in |
| B: | 14.5 | AG: | 11.5 |
| LQ1: | 9.33 in | AK: | 8.5 |
| G: | 3.19 | FZ: | 0.33 in |
| BE1: | 0.5 in |
Technical Specifications
| Assembly: | HMQ-1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.571 |
| Product Type: | Right Angle | Bore Code: | 35 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

