Grove Gear HMQ2600-100-1-2.188-180TC-L4
Part #:HMQ2600-100-1-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | LQ1: | 9.33 in |
| AE1: | 0.52 | AD: | 10.52 |
| Center Distance (in): | 6 in | V: | 4.18 in |
| AJ: | 7.25 | G: | 3.19 |
| BF: | 0.53 | C: | 16.5 in |
| RQ: | 8.69 in | FZ: | 0.33 in |
| AK: | 8.5 | F: | 6.38 |
| AG: | 11.5 | B: | 14.5 |
| FA: | 11.13 in | BD: | 9 |
| T: | 2.188 | BE1: | 0.5 in |
| D: | 6.5 |
Technical Specifications
| Center Distance (in): | 6 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Model Code: | HMQ2600 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.571 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Motor Frame Size: | 180TC | Ratio Range: | 100:1 to 250:1 |
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

