Grove Gear HMQ2600-100-1-2.188-180TC-L9
Part #:HMQ2600-100-1-2.188-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | Center Distance (in): | 6 in |
| BF: | 0.53 | FA: | 11.13 in |
| AK: | 8.5 | RQ: | 8.69 in |
| AD: | 10.52 | BE1: | 0.5 in |
| G: | 3.19 | AE2: | 0.52 |
| T: | 2.188 | FZ: | 0.33 in |
| F: | 6.38 | D: | 6.5 |
| AG: | 11.5 | AE1: | 0.52 |
| V: | 4.18 in | LQ1: | 9.33 in |
| B: | 14.5 | C: | 16.5 in |
| BD: | 9 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 6 |
| Output RPM: | 17.5 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Ratio Range: | 100:1 to 250:1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 2.571 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 1.125 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

