How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | AK: | 4.5 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| FA: | 11.13 in | D: | 6.5 |
| BE: | 0.38 in | AG: | 11.5 |
| AD: | 10.52 | AE1: | 0.52 |
| BF: | 0.41 | G: | 3.19 |
| T: | 2.188 | F: | 6.38 |
| AJ: | 5.88 | BD: | 5.88 |
| RQ: | 10.01 in | FZ: | 0.33 in |
| C: | 16.5 in | LQ: | 10.45 in |
| B: | 14.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio Range: | 100:1 to 250:1 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Diameter (in): | 2.188 in | Input HP @ 1750 RPM: | 2.571 |
| Center Distance (in): | 6 | Bore Code: | 35 |
| Model Code: | HMQ2600 | Input Bore (C Face): | 0.625 |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

