How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | T: | 2.25 |
| FA: | 11.13 in | AG: | 11.5 |
| BE1: | 0.5 in | D: | 6.5 |
| B: | 14.5 | AD: | 10.52 |
| V: | 4.18 in | AK: | 8.5 |
| C: | 16.5 in | AE2: | 0.52 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| LQ1: | 9.33 in | G: | 3.19 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | AE1: | 0.52 |
| RQ: | 8.69 in |
Technical Specifications
| Ratio: | 100:1 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output RPM: | 17.5 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 2.571 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2.25 in | Input RPM: | 1,750 |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180TC | Center Distance (in): | 6 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

