How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | AE2: | 0.52 |
| D: | 6.5 | T: | 2.25 |
| F: | 6.38 | Center Distance (in): | 6 in |
| BF: | 0.53 | AJ: | 7.25 |
| AK: | 8.5 | RQ: | 8.69 in |
| G: | 3.19 | FA: | 11.13 in |
| AD: | 10.52 | AG: | 11.5 |
| BD: | 9 | C: | 16.5 in |
| BE1: | 0.5 in | V: | 4.18 in |
| AE1: | 0.52 | LQ1: | 9.94 in |
| B: | 14.5 |
Technical Specifications
| Assembly: | HMQ-1 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.625 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Ratio Range: | 100:1 to 250:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.571 |
| Input Style: | C-Face Quill | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Thrust Rating - output shaft: | 3990 | Ratio: | 100:1 |
| Output Diameter (in): | 2.25 in | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

