How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | RQ: | 10.01 in |
| BD: | 5.88 | G: | 3.19 |
| AG: | 11.5 | AD: | 10.52 |
| C: | 16.5 in | LQ: | 10.45 in |
| F: | 6.38 | FZ: | 0.33 in |
| D: | 6.5 | BF: | 0.41 |
| AJ: | 5.88 | FA: | 11.13 in |
| AE2: | 0.52 | V: | 4.18 in |
| B: | 14.5 | BE: | 0.38 in |
| Center Distance (in): | 6 in | AK: | 4.5 |
| T: | 2.25 |
Technical Specifications
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ2600 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Bore Code: | 36 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.571 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output RPM: | 17.5 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

