How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AG: | 11.5 |
| B: | 14.5 | AD: | 10.52 |
| BF: | 0.41 | FZ: | 0.33 in |
| BE: | 0.38 in | C: | 16.5 in |
| LQ: | 10.45 in | RQ: | 10.01 in |
| AE1: | 0.52 | AK: | 4.5 |
| FA: | 11.13 in | F: | 6.38 |
| BD: | 5.88 | G: | 3.19 |
| D: | 6.5 | AE2: | 0.52 |
| V: | 4.18 in | AJ: | 5.88 |
| Center Distance (in): | 6 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.25 in |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Center Distance (in): | 6 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 36 | Gear Type: | Worm |
| Assembly: | HMQ-1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.571 | Service Factor: | 1 |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 17.5 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

