How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | C: | 16.5 in |
| AG: | 11.5 | D: | 6.5 |
| FZ: | 0.33 in | BD: | 5.88 |
| G: | 3.19 | F: | 6.38 |
| RQ: | 10.01 in | FA: | 11.13 in |
| BF: | 0.41 | T: | 2.438 |
| AD: | 10.52 | B: | 14.5 |
| V: | 4.18 in | Center Distance (in): | 6 in |
| AE1: | 0.52 | BE: | 0.38 in |
| AE2: | 0.52 | AK: | 4.5 |
| LQ: | 10.45 in |
Technical Specifications
| Bore Code: | 39 | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3990 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Output RPM: | 17.5 | Shaft Seal Material: | Viton |
| Ratio: | 100:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Model Code: | HMQ2600 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 2.571 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

