How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | T: | 2.5 |
| FZ: | 0.33 in | B: | 14.5 |
| BF: | 0.41 | C: | 16.5 in |
| G: | 3.19 | AE1: | 0.52 |
| Center Distance (in): | 6 in | LQ: | 10.45 in |
| BD: | 5.88 | RQ: | 10.01 in |
| AJ: | 5.88 | D: | 6.5 |
| AK: | 4.5 | AE2: | 0.52 |
| FA: | 11.13 in | BE: | 0.38 in |
| V: | 4.18 in | F: | 6.38 |
| AG: | 11.5 |
Technical Specifications
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.5 in | Ratio Range: | 100:1 to 250:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Service Factor: | 1 | Bore Code: | 40 |
| Center Distance (in): | 6 | Assembly: | HMQ-1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 2.571 | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Bore (C Face): | 0.875 |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

