How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | AE2: | 0.52 |
| FA: | 11.13 in | AD: | 10.52 |
| G: | 3.19 | BF: | 0.41 |
| T: | 2.5 | AG: | 11.5 |
| B: | 14.5 | RQ: | 10.01 in |
| AJ: | 5.88 | V: | 4.18 in |
| Center Distance (in): | 6 in | BD: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| C: | 16.5 in | FZ: | 0.33 in |
| LQ: | 10.45 in | AE1: | 0.52 |
| D: | 6.5 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.571 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 0.875 |
| Model Code: | HMQ2600 | Output RPM: | 17.5 |
| Output Key: | 5/8 X 4.00 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.5 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 6 | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Bore Code: | 40 |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

