How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | F: | 6.38 |
| G: | 3.19 | V: | 4.18 in |
| BE1: | 0.5 in | FA: | 11.13 in |
| AJ: | 7.25 | LQ1: | 9.33 in |
| BF: | 0.53 | FZ: | 0.33 in |
| AD: | 10.52 | D: | 6.5 |
| Center Distance (in): | 6 in | T: | 2.5 |
| C: | 16.5 in | AE1: | 0.52 |
| BD: | 9 | AG: | 11.5 |
| AE2: | 0.52 | AK: | 8.5 |
| B: | 14.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Assembly: | HMQ-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 40 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 180TC |
| Ratio: | 100:1 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Output RPM: | 17.5 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Model Code: | HMQ2600 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.571 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

