How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| T: | 2.5 | BF: | 0.53 |
| BD: | 9 | BE1: | 0.5 in |
| LQ1: | 9.94 in | C: | 16.5 in |
| V: | 4.18 in | AK: | 8.5 |
| AE2: | 0.52 | AE1: | 0.52 |
| D: | 6.5 | FA: | 11.13 in |
| AJ: | 7.25 | F: | 6.38 |
| RQ: | 8.69 in | G: | 3.19 |
| AG: | 11.5 | B: | 14.5 |
| AD: | 10.52 |
Technical Specifications
| Bore Code: | 40 | Output Diameter (in): | 2.5 in |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3990 |
| Output Key: | 5/8 X 4.00 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Assembly: | HMQ-1 | Output RPM: | 17.5 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.571 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 1.625 |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 5886 in/lbs |

