How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | BF: | 0.53 |
| AK: | 8.5 | D: | 6.5 |
| BD: | 9 | G: | 3.19 |
| F: | 6.38 | BE1: | 0.5 in |
| FA: | 11.13 in | T: | 2.688 |
| V: | 4.18 in | FZ: | 0.33 in |
| RQ: | 8.69 in | Center Distance (in): | 6 in |
| C: | 16.5 in | AD: | 10.52 |
| AG: | 11.5 | AJ: | 7.25 |
| B: | 14.5 | AE2: | 0.52 |
| LQ1: | 9.33 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.571 | Output Diameter (in): | 2.688 in |
| Motor Frame Size: | 210TC | Output Shaft: | Hollow Bore |
| Bore Code: | 43 | Input Bore (C Face): | 1.375 |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Direction: | 1 |
| Ratio: | 100:1 | Center Distance (in): | 6 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 5/16 X 5/32 |
| Model Code: | HMQ2600 | Output RPM: | 17.5 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 5886 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

